Multichannel SPI Switches & Controller
Multichannel SPI Switches & Controller Unterkategorien
Infineon offers a wide range of multichannel SPI switches & controllers for automotive and industrial applications
Infineon’s family of multichannel SPI switches and controllers support a wide range of automotive and industrial applications. From highly integrated multichannel SPI drivers for low current loads to a multichannel SPI controller designed to drive a spectrum of loads for industrial utilization, Infineon enables extensive scalability, and advanced diagnostics.
Infineon’s SPIDER products include multichannel SPI drivers for low current loads such as LEDs, low-power bulbs, and stepper motors, providing a range of channels and configuration options. The SPIDER+ family introduces enhanced performance with increased configuration capability and new channel partitionings, as well as features. The SPIDER and SPIDER+ families are highly scalable in regards to PWM inputs and current capability while decreasing redesign costs due to their high modularity.
The FLEX family combines full channel scalability and innovative edge technology in multichannel low-side switches. Built for a range of automotive and industrial applications and components that have varying loads, FLEX SPI switches have integrated protection features and advanced diagnostics for exceptional functionality.
SPOC™ +2 is the latest generation of highly integrated multichannel serial interface power controllers for automotive and industrial applications providing state-of-the-art diagnostic and protection features. It offers high flexibility with configurable features like slew rate control and intelligent restart strategy to support power distribution architectures. Furthermore, the SPI interface allows to connect multiple devices via daisy-chain configuration to reduce the amount of GPIOs and contribute to save board space.
Thanks to its full family approach and high flexibility, the SPOC™ +2 target applications are body control modules (BCM), power distribution units (PDU, PDC) and load switching in zonal architectures. Additionally, the available ISO 26262-ready Safety Application Note (SAN) supports functional safety.