PROFET™ | Industrial Smart High-Side Switch
Industrial PROFET™ products were designed for targeting a variety of industrial applications which include all types of resistive, inductive and capacitive loads
The well-established high-side switch Industrial PROFET™ products were designed for targeting a variety of industrial applications which include all types of resistive, inductive and capacitive loads. Due to their outstanding energy robustness, they are perfectly suitable for switching even higher inductive loads and driving relays. Their main application areas include high-voltage applications (VBAT up to 58 V), high-speed PWM applications (up to 1 kHz) and they are most notably capable of switching higher inductances smoothly. Industrial PROFET™ can be applied to drive any kind of sensor units, Indicators, displays, LEDs, relays, valves and magnetic actuators or replace electromechanical relays, fuses and discrete circuits. Industrial PROFET™ are also the perfect match for applications with long wiring or any other kind of inductive loads or applications with space constraints. Read more on the specific applications, where the Industrial PROFET™ can be used: Industrial Automation, Programmable Logic Controllers (PLC), Digital I/O modules, Building & home management, Solar Applications, Wind energy systems, E-Bikes, Motor control and drives, Power supplies.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Application Examples
1. Industrial Automation System Diagram
System benefits
- Right fit for digital output switches, motor or robot control, protected switching of decentralized loads like sensors or auxiliary supply
- Suitable for all types of complex loads including high inductances (high EAS)
- Outstanding robustness & reliability as required by industrial mission profiles
- Thermally optimized products with low R DS(on) to deal with the high ambient temperatures and limited or even no cooling
- Diagnosis & protection for safe system operation
- Small & compact design for higher Integration and applications with space constraints
2. PLC – Programmable Logic Controller digital output modules
System benefits
- Suitable for all types of complex loads including high inductances (EAS) as PLC manufacturers cannot predict how the end customer will use the digital outputs
- Outstanding robustness & reliability as required by Industrial mission profiles
- Thermally optimized products with low RDS(on) to deal with the high ambient temperatures within I/O modules with limited or even no cooling
- Diagnosis & protection for safe system operation
- Small & compact design for higher Integration
- Addressing the I/O modules quasi standard currents 2 A & 0.5 A, but also lower currents as within micro-PLCs