ITS4141D
Überblick
High side power switch with integrated vertical power FET, providing embedded protection and diagnostic functions.
Zusammenfassung der Merkmale
- Short circuit protection
- Current limitation
- Overload protection
- Overvoltage protection (including load dump)
- Undervoltage shutdown with autorestart and hysteresis
- Switching inductive loads
- Clamp of negative voltage at output with inductive loads
- CMOS compatible input
- Thermal shutdown with restart
- ESD - Protection
- Loss of GND and loss of Vbb protection
- Very low standby current
- Reverse battery protection with external resistor
- Improved electromagnetic compatibility (EMC)
Vorteile
- μC compatible power switch with diagnostic feedback for 12 V and 24 V DC grounded loads in industrial applications
- All types of resistive, inductive and capacitve loads
- Replaces electromechanical relays, fuses and discrete circuits
Support