Power PROFET™ | Automotive Smart High-Side Switch
Low ohmic high-side smart power switches designed to drive high current loads up to 40A (AEC-Q100 qualified)
Power PROFET™ are single channel smart high Side Power Switches especially designed to drive high current loads up to 40A in the automotive environment for applications like heaters, glow plugs, pumps and fans, where high energy capability is required.
Embedded in standard power Packages and a multichip technology, the Power PROFET™ family offers high current and energy capability in a scalable family.
With four devices from 2.5mOhm down to 1mOhm in a D2PAK package and a 2.5mOhm device in a DPAK package, Power PROFET™ are designed to drive high currents and challenging current profiles such as DC motor inrush at start up, especially for under the hood applications.
The ability to drive high current loads makes Power PROFET™ very well adapted to replace electromechanical relays, fuses and discrete circuits in power distribution and other applications in a 12V board net.
Power PROFET™ products are qualified for automotive applications according to AEC-Q100.
Protection and diagnostic
Similar to the other PROFET families, the Power PROFETs enable diagnosis and protective functions through several protection mechanisms. They embed an over current threshold / trip protection concept which latches whenever being triggered. This protection mechanism enables the Power PROFETs to achieve high robustness even at fault conditions like severe over currents or low ohmic short circuits.
To avoid critical junction temperatures at high current below the overcurrent threshold, Power PROFET also embeds a latching over-temperature protection concept.
USP
Power PROFETs offer the lowest on-resistance and the highest energy capability on the market. Furthermore they have an outstanding thermal capability compared to the other PROFET families.
To serve the demanding application requirements in this high current range, Power PROFET design pursuits the following targets:
- Easy and versatile device control
- Analogue load current diagnosis with accuracy improvement options on system level
- High energy capable power stage to drive high current loads with high inrush events or high inductivities in a repetitive manner
- Autonomous self-protection with high repetition robustness
Power PROFET™ are automotive qualified single channel smart high Side Power Switches for a 12V board net having low ohmic RDS(ON) starting from 1mOhm up to 2.5mOhm, embedded in power packages. This enables them to manage high inrush or dynamic current profiles.
Power PROFET™ have a benchmark energy capability up to 3000mJ @ Inom (single pulse) and a benchmark short-circuit performance.
The Power PROFET™ family offers the highest energy ratings ever specified for a PROFET™.
This family is ideal to address high current loads with fluctuating current profile (DC motors applications...) and are esspecially designed to manage high current and high energy for applications under the hood. In addition, the power packages allow enhanced thermal capability and repetitive inductive clamping.
Therefore the Power PROFET™ are the only scalable family of protected devices capable to replace relays & fuses from 20A up to 40A DC. They reduce power losses up to a factor of 2 compared to a relay.
Relay replacement through semiconductor contributes to the increase of safety through diagnosis. Power PROFETs are also immune to dust, shock and vibrations and therefore reduce maintenance. Furthermore they contribute to the increase of comfort through noiseless and smaller modules.
Thanks to their low resistance, Power PROFET™ are ideal to be designed-in under the hood where the ambient temperature is high.
Power PROFET™ also enable the decentralization of power distribution architecture in a larger scale.
Power PROFET™ are ideal to drive DC motors with high inrush current as vacuum pumps, fans, ventilators and wipers. They also have a high switching cycle robustness, which allows to drive the starter relay in a start stop system.
You can download our relay replacement appnotes to have more information about relay replacement in general: Appnote 1, Appnote 2.
Appnotes, PSPICE simulation models, Evaluation Boards and Arduino Shields are available.