TLF35584QVVS1
The TLF35584QVVS1 is a multiple output system supply for safety-relevant applications supplying 5V-μC, transceivers, and sensors by an efficient and flexible pre-/post-regulator concept over a wide input voltage range.
The wide switching frequency range allows optimization in respect of efficiency and usage of small filter components. A dedicated reference-regulator supplies the ADC independent from μC-load steps and acts as tracking-source for the 2 independent sensor-supplies. The flexible state machine, wake-up concept including timer, and the stand-by-regulator favors the usage in numerous applications.
Multiple safety features enable easy realization of ASIL-D together with various Microcontrollers (μCs). The TLF35584 is coming in small, thermally enhanced VQFN-48 (QV-version) capable for automated optical inspection.
For datasheet and further support, please contact your sales representative or the Technical Assistance Center (TAC)
The TLF355854 is featured as power supply and safety monitor on the Hitex ShieldBuddy AURIX™ TC375.

For different output voltage and package variants please click here.
- The device is PRO-SIL™ ISO26262-compliant and fulfils the properties required by the ISO26262 (Automotive Safety) Standard (for more info visit www.infineon.com/PRO-SIL).
Required safety integrity functions to reach ASIL-D efficiently on system level are already implemented: UV/OV-monitoring of all rails with independent reference, detecting dependent failures by flexible watchdog-concept, monitoring of μC’s safety management unit, and a safe state controller providing secondary safety paths. A built-in self-test is ensuring the proper function of the relevant safety features. All features are perfectly aligned to the Infineon’s AURIX™-requirements, but are extended to support other μCs as well. All safety-relevant configurations are protected and can only be changed by special, successfully performed unlock/lock-sequence.
Furthermore PRO-SIL™ ISO26262-compliant product development follows a product specific safety plan defined by Infineon. The product development follows the Infineon V – model based development lifecycle which encompasses all ISO26262 required activities and work products related to the product scope. Product relevant safety requirements and required metrics are captured and verified through the development of the product, this includes the product safety concept and ultimately a product safety case which provides the argumentation and evidence showing achievement of the defined safety requirements and process compliance, including all essential supporting processes.
An independent functional safety management organization supports the ISO26262 conform safety lifecycle. For ISO26262-compliant products a Safety Manual and a Safety Analysis Summary Report are available* in addition to Infineon standard documentation.
Moreover Infineon offers expert support for system integrators to achieve the required ASIL on system level. Infineon’s activities result in a simplified integration in safety-related applications.
*NDA required
Zusammenfassung der Merkmale
Pre-/post-regulator concept: boost and buck/LDOs and trackers for
- μC (main, ADC/reference, StBy)
- Transceivers
- Sensors
Integration of functional safety (features supporting ASIL-D)
- UV/OV-monitoring
- Flexible watchdogs
- Error-monitoring
- Safe state controller with 2 outputs
- BIST
Vorteile
Efficiency and flexibility
Enables ASIL-D on system level
Easy ISO26262 implementation by full documentation set
Potentielle Zielanwendungen
Powertrain
- Engine Management
- Transmission
- Transfer Case
- Integrated Starter Generator
xEV
- Battery Management
- Inverter
- DCDC
- Charger
Chassis/Safety
- Electrical Power Steering
- Electr. Steering Column Lock
- Braking, Electr. Parking Brake
- Active Suspension
- Chassis Control
- Domain Control
- ADAS Domain Control
Access to complete OPTIREG™ PMIC technical documentation including data sheets, app notes, etc.:
1. To get access to the full technical documentation you need access to the MyInfineon Collaboration Portal
2. Please register* under myinfineon.com with your company e-mail address and with this, request access to the MyInfineon Collaboration Portal.
(*If you are already registered at myinfineon.com, follow the guideline from page 6.)
Click here to see the step-by-step instructions to get registered.
3. In case you need further assistance, please fill in the form to our Technical Assistance Center or contact support@infineon.com