Multi Half-Bridge ICs
Infineon´s multi half-bridge ICs range from 2-fold half-bridge ICs to 12-fold half-bridge ICs.
The products include the complete driver and output stage and are designed to drive small DC motors in various automotive applications. Depending on the output configuration sequential or parallel driving of several motors is possible. All products are equipped with diagnostic and proctection features and offer overcurrent and over temperature protection as well as over and under voltage lockout.
Infineon´s multi half bridge ICs can be used in various automotive applications, such as HVAC controle modules or decentralized mirror modules.
Product Selection Tree
HVAC control module
Decentralized mirror module