Motor Control ICs

  • Produkte
  • Highlights
  • Dokumente
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Solutions for motor control systems in automotive, consumer and industrial applications



Automotive Embedded Power ICs (System-on-Chip)

Infineon® Embedded Power ICs are specifically designed to enable mechatronic motor control solutions for a range of motor control applications, where a small package form factor and a minimum number of external components are essential, including but not limited to: Window Lift, Sunroof, Wiper, Fuel Pump, HVAC Fans, Engine Cooling Fan, Water pumps.

 

iMOTION™ products target industrial as well as consumer motor control applications.

With the continuous push towards higher energy efficiency the use of variable speed drives in industrial as well as consumer markets is growing continuously. In parallel the product life cycles are getting shorter by each generation asking for ways to easily and rapidly integrate the required control algorithms.


iMOTION™ products are offered in several integration levels on both hardware as well as software. The hardware integration ranges from stand-alone motor controllers up to fully integrated inverters in the SmartIPMs. And in terms of software Infineon is offering full turnkey solutions as well as freely programmable modules. Using the turnkey products that are based on the patented and field proven motor control engine (MCE) and assisted by powerful tools like MCEwizard and MCEdesigner the implementation of a variable speed drive is reduced to configuring the respective motor.

 

Intelligent Motor Control ICs

Power Bridges for all kind of motors in automotive and industrial applications from 100mA up to 70A with different featuresets “scaled to your needs”

  • High Power DC Motor Bridges
    Scalable and flexible solutions with different functional options for all kind of motor drives from 2A DC up to 70A peak currents. Usable in all kind of application areas.

  • Smart Power Motor Bridges
    Infineon low-current DC motor bridge family consists of a broad variety of bridges designed for use in automotive and industrial applications

 


Related Information

Gater Driver Finder   Evaluation Boards   Intelligent Power Modules

 


Article

Titel Größe Datum Version
286 KB 03 Aug 2006
746 KB 10 Okt 2014 01_00
199 KB 16 Mär 2006
813 KB 10 Mär 2015 01_00
182 KB 16 Mär 2006
688 KB 01 Feb 2007
650 KB 10 Jul 2014 01_00
850 KB 10 Mai 2015 01_00

Product Brief

Titel Größe Datum Version
159 KB 20 Okt 2016 01_00
650 KB 01 Jun 2012 01_00
129 KB 13 Mär 2017 01_00
370 KB 01 Nov 2011 01_00
2.3 MB 29 Jan 2008
488 KB 10 Mai 2016 01_00
123 KB 13 Mär 2017 01_00
352 KB 01 Jan 2013 01_00

Application Notes

Titel Größe Datum Version
234 KB 01 Sep 2008 01_00
360 KB 04 Aug 2006 01_00
250 KB 21 Mai 2008
669 KB 01 Jan 2006 01_00
1.6 MB 04 Jun 2012 01_00
47 KB 13 Apr 1998 01_00
257 KB 26 Mai 2006
472 KB 14 Aug 2009 01_00
80 KB 26 Mai 2006
286 KB 15 Mär 2013 01_00

Product Selection Guide

Titel Größe Datum Version
1.9 MB 12 Mär 2008
22.2 MB 21 Feb 2017 00_00
12.1 MB 12 Okt 2017 01_04

Product Catalogue

Titel Größe Datum Version
2.9 MB 12 Mai 2017 03_00

Application Brochure

Titel Größe Datum Version
7.3 MB 08 Nov 2016 01_00
2 MB 08 Sep 2017 01_00

Evaluierungs-Boards

Board Familie Beschreibung Status
DEMOBOARD BTN8962TA Motor Driver The NovalithIC H-Bridge/Dual-Halfbridge Demo Board contains two NovalithICs used as two half-bridges or in atypical H-bridge configuration including peripheral components and reverse polarity protection. Control signals canbe supplied via a 26 pin header connector. The board is suitable for all members of the NovalithIC family.
  • BTN8962TA
on request
TLE984X EVALBOARD Motor Driver The TLE984x Evaluation Board offers complete evaluation of all functions and peripherals of the TLE984x product family.
  • TLE984X
active and preferred
H-BRIDGE KIT 2GO Motor Driver The H-Bridge Kit 2GO is a ready to use evaluation kit. It is fully populated with all electronic components equipped with the H-Bridge IFX9201 combined with an ARM® Cortex™-M0 CPU. Realize your own DC motor control. It is designed for the control of DC motors or other inductive loads up to 6 A or up to 36 V of Supply
  • IFX9201SG
active and preferred
DEMOBOARD BTM7752G Motor Driver The Trilith IC 3G - H-Bridge Demo Board contains one Trilith IC in a typical H-bridge configuration including peripheral components and reverse polarity protection. Control signals can be supplied via a 26 pin header connector or a 96 pin board connector. The board is compatible to all members of the Trilith IC 3G family in a PGDSO36 package (like BTM7752G and BTM7755G).
  • BTM7752G
on request
TLE987X EVALB_JLINK Motor Driver The TLE987X EVALB_JLINK offers complete evaluation of all functions and peripherals of the TLE987x product family and allows direct connection to a BLDC motor via MOSFETS in B6-Bridge configuration, it includes: H-Bridge for DC motor drive, UART and LIN for communication, direct access to all device I/Os and a J-Link debugger.
  • TLE9879QXA40
on request
TLE9845_APPKIT_N Motor Driver Unidirectional DC Motor Application Board. Motor connected to VBAT
  • TLE9845QX
active and preferred
TLE9879 EVALKIT Motor Driver The TLE9879 EvalKit offers complete evaluation of all functions and peripherals of the TLE9879QXA40 and allows direct connection to a BLDC motor via MOSFETS in B6- Bridge configuration, it includes: B6-Bridge for BLDC motor drive, UART and LIN for communication, direct access to all device I/Os and a J-Link debugger.
  • TLE9879QXA40
active and preferred
EVAL-M1-099M Motor Driver, Microcontroller This evaluation board is a high performance control board with debug interface card
  • Equipped with IRMCK099M iMOTION™ Motor Control IC
  • iMOTION™ MADK complete control card
active and preferred
DC-MOTORCONTR_BTN8982 Microcontroller, Motor Driver The DC motor control shield from Infineon is one of the first high current motor control boards being compatible to Arduino as well as to Infineon’s XMC1100 Boot Kit. It is capable of driving two uni-directional DC motors (half bridge configuration) or one bi-directional DC motor (H-Bridge configuration).
  • BTN8982
  • XMC1100 Boot Kit
active and preferred
TLE9845 EVALBOARD Motor Driver The TLE9845 Evaluation Board offers complete evaluation of all functions and peripherals of the TLE9845QX variant of the TLE984x product family
  • TLE9845QX
active and preferred
TLE94112EL_SHIELD Motor Driver Shield for Arduino to drive multiple DC motors
  • IPD50P04P4L-11
  • TLE94112EL
active and preferred
MCETOOLV2 Motor Driver, Microcontroller Isolated Debugger Tool for configuring, programming and debugging of all IRMCK099, IRMCx100 and RMCx300 series iMOTION™ motor control ICs
    active and preferred
    EVAL-M1-099M-C Microcontroller, Motor Driver iMOTION™ MADK control card
    • Equipped with IRMCK099M iMOTION™ Motor Control IC
    active and preferred
    KIT_XMC1300_IFX9201 The stepper motor control shield from Infineon technologies is one of the first high current stepper motor control boards being compatible to Arduino as well as to Infineon’s XMC1100 Boot Kit. The stepper motor control shield is capable to drive the two coils in a stepper motor featuring dual-h-bridge configuration. The implemented integrated IFX9201 h-bridges can be controlled by a STEP- and DIRection-signal via the according pins. Interfacing to a microcontroller is made easy by the integrated XMC1300 microcontroller that holds the peripherals to allow high-speed current control. Microstepping of the stepper motor can be achieved using the internal comparators, operational amplifiers are installed to adapt the motor current sense signal to the microcontroller’s input levels
    • IFX9201
    • XMC1300
    active and preferred
    KIT_AK_SMALL_ENGINE High/Low Side Switch, Microcontroller, Motor Driver, Transceiver The Starter Kit for 1- / 2-Cylinder Combustion Engines includes: Small Engine Control Unit, MECTRONIK MECLAB™ configuration and calibration software, U-Connect XC2704 Interface Board USB-CAN and Cable Harness
    • BTS3410
    • KP254
    • TLE4253
    • TLE6250
    • TLE8080
    • TLE8444
    • XC2733
    active
    H-BRIDGE EVAL KIT Motor Driver, High/Low Side Switch, Microcontroller The H-Bridge Egal Kit is an universal evaluation kit for the complete range of Infineon Powertrain H-Bridges which are designed for (but not limited to) the control of DC motors or other inductive loads up to 8.6 A in automotive applications.In order to ease up the selection of the right H-Bridge for your particular application a selection oridges is provided. Each H-Brif H-Bdge comes soldered on a device adaptor boards that can easily be exchanged.
    • TLE5205
    • TLE5206
    • TLE6209
    • TLE7209
    • TLE8209
    • TLE9201
    • XC2734 Uconnect
    on request
    KIT_AURIX_TFT_MC_EXT Microcontroller An extension board to the Aurix TFT Application Kit allowing to control up to 4 uni and bi-directional Brushed DC Motors together with the high current half bridge BTN8982 Novalithic
    • TC2xx, BTN8982
    active and preferred
    TLE9845_APPKIT_PN Motor Driver Unidirectional DC Motor Application Board. Motor connected to GND
    • TLE9845QX
    active and preferred
    TLE9869 EVALKIT Motor Driver The TLE9869 EvalKit offers complete evaluation of all functions and peripherals of the TLE9869QXA20 and allows direct connection to a DC motor via MOSFETS in an H- Bridge configuration, it includes: H-Bridge for DC motor drive, UART and LIN for communication, direct access to all device I/Os and a J-Link debugger.
      active and preferred
      DEMOBOARD BTN8982TA Motor Driver The NovalithIC H-Bridge/Dual-Halfbridge Demo Board contains two NovalithICs used as two half-bridges or in atypical H-bridge configuration including peripheral components and reverse polarity protection. Control signals canbe supplied via a 26 pin header connector. The board is suitable for all members of the NovalithIC family.
      • BTN8982TA
      on request
      TLE986X EVALB_JLINK Motor Driver The TLE986X EVALB_JLINK offers complete evaluation of all functions and peripherals of the TLE986x product family and allows direct connection to a DC motor via MOSFETS in H-Bridge configuration, it includes: H-Bridge for DC motor drive, UART and LIN for communication, direct access to all device I/Os and a J-Link debugger
        on request
        iMOTION™ – Codeless Approach to Variable Speed Motor Control  

        iMOTION™ – Codeless Approach to Variable Speed Motor Control

        As variable speed motor control expands into areas where simple on/off motor control traditional reigned, Infineon provides a turnkey “No C-Code” variable speed development solution to quickly and easily design motor drive systems. This presentation highlights the technical features & benefits of the solution as well as describes how the straight forward development process works.

         
        Length 23:50

        Finden Sie eine Antwort auf Ihre Frage

        Infineon begrüßt Ihre Kommentare und Fragen.

        Wenn Sie Fragen zu unseren Produkten haben, füllen Sie bitte das folgende Formular aus. Ihre Anfrage wird an einen entsprechenden Spezialisten gesendet, der so bald wie möglich eine Antwort senden wird.

        Sie erhalten eine Bestätigungs-E-Mail um Ihre Adresse in unserem System zu validieren. Jede angehängte Datei in Ihrer Antwort, die uns helfen kann, Ihre Anfrage bestmöglich zu beantworten, ist willkommen.
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
        Software

        Titel Größe Datum Version
        50 MB 21 Apr 2016 01_02
        55.3 MB 07 Jun 2016 01_04
        123.4 MB 26 Aug 2016 03_05
        113.5 MB 16 Mär 2017 02_02