MOTIX™ | Integrated Full-Bridge ICs
Überblick
Infineon offers a broad portfolio of MOTIX™ Full Bridges Driver for operation voltages up to 42 V
The MOTIX™ integrated bridges provide space savings and optimized diagnostic and protection as for example overtemperature (OT), overcurrent (OV) and short circuit (SC) protection. Infineon offers dedicated devices for automotive applications as the MOTIX™ TLE9201SG which is a 6A H bridge qualified according to AEC-Q100 and fulfills high quality and reliability standards for automotive applications like exhaust gas recirculation (EGR), idle speed control or water pumps. Flexibility between choosing SPI for detailed diagnostic or simple error flag.
Infineon provides also devices dedicated for industrial applications as home appliance and building automation, power tools battery management and medical applications.
Produkte
Highlights
Videos
Trainings
Applikationen
Support