MOTIX™ | DC Motor System ICs
MOTIX™ motor system ICs (SBC) for BDC motor control offer high integration and performance with optimized system cost. They combine power supply, communication and multiple half-bridge MOSFET drivers – using Infineon’s patented adaptive MOSFET control concept. All devices feature a low-dropout voltage regulator with an output current of 250 mA/5 V. The communication interface incorporates a CAN FD (5 Mbit/s) and/or LIN transceiver.
For more information regarding the BLDC Motor System IC, please click here.
Our highly integrated System-on-Chip solutions have various substantial benefits through advanced diagnosis features and minimized number of components.
Space saving: combining the features of a supply with a multi MOSFET driver IC in a single VQFN-48 pin package with 7mm x 7mm footprint
Energy saving: Offers intelligent power saving modes including stop and sleep mode, and the lowest quiescent current
High system reliability: Extensive diagnostics and protections (e.g. fail-safe output, watchdog, fail-safe operating mode) are embedded within the System-on-Chip
Reduced cost: Minimum number of external components reduce BOM cost, part placing and development, purchasing, handling and PCB sizing
Multiple and flexible designs: Platform approach reduces development efforts, increase time to market and reduce design costs
- Identify the target applications, key features, and benefits of Infineon's MOTIX™ TLE9166EQ and TLE956x.
- Adaptive MOSFET control, a technology that will help you successfully overcome the challenges in bringing an ECU to market!
- Reduce power dissipation, easily pass EMC testing and mitigate supply chain issues!
- Smart power closures enhance the user experience by providing comfort and convenience features for entering or exiting the vehicle.
- Infineon offers a comprehensive chipset solution that addresses system-level requirements such as size and cost reduction, EMC testing, high reliability, and robustness, catering to different integration levels and scalability for smart power closure systems.
- Learn more about Infineon‘s TLE956x MOTIX™ motor system ICs, which are the first devices in the world that combine half-bridge gate drivers, power supply and a communication interface in a single device
- Get an overview of TLE956x’s main features and benefits
- Become familiar with the main Seat Control functions
- Recognize customers’ top system-level needs and how Infineon’s chipset offering can meet them