BSR92P
Überblick
P-channel enhancement mode Field-Effect Transistor (FET), -250 V, SC-59
Infineon technologies offers automotive and industrial manufacturers a broad portfolio of N and P-Channel Small Signal MOSFETs that meet and exceed the highest quality requirements in well-known industry standard packages. With unmatched levels of reliability and manufacturing capacity these components are ideally suited for a wide variety of applications including LED lighting, ADAS, body control units, SMPS and motor control.
Zusammenfassung der Merkmale
- Enhancement mode
- Logic level
- Avalanche rated
- Fast switching
- Dv/dt rated
- Pb-free lead-plating
- RoHS compliant, halogen-free
- Qualified according to automotive standards
- PPAP capable
Vorteile
- Low RDS(on) provides higher efficiency and extends battery life
- Small packages save PCB space
- Best-in-class quality and reliability
Potentielle Zielanwendungen
Videos
Support