IPD380P06NM
Überblick
P-channel MOSFETs in normal and logic level, reducing design complexity in medium and low power applications
OptiMOS™ P-channel MOSFETs 60V in D²PAK package represents the new technology targeted for battery management, load switch and reverse polarity protection applications. The main advantage of a P-channel device is the reduction of design complexity in medium and low power applications. Its easy interface to MCU, fast switching as well as avalanche ruggedness makes it suitable for high quality demanding applications. It is available in normal and logic level featuring a wide RDS(on) range and improves efficiency at low loads due to low Qg.
Zusammenfassung der Merkmale
- VDS = -60V
- Wide RDS(on) range
- Normal Level and Logic Level availability
Vorteile
- Easy interface to MCU
- Improved efficiency at low loads due to low Qg
- Fast switching
- Avalanche ruggedness
Potentielle Zielanwendungen
- Battery
- Consumer
- Industrial automation
- Industrial drives
Trainings
Qualität
Support