StrongIRFET™ 2
StrongIRFET™ 2 power MOSFETs are optimized for a broad range of applications like SMPS, motor drive, battery powered, battery management, UPS, and light electric vehicles
Featuring broad availability and excellent price/performance ratio make these right-fit products an easy choice for designers interested in convenient selection and purchasing. Optimized for both low- and high-switching frequencies, the family supports a broad range of applications enabling design flexibility. The new portfolio will be available in a variety of packages starting with TO-220 and continuing with TO-220 FullPAK, D2PAK, D2PAK 7-pin and DPAK.
This new technology offers up to 40 percent RDS(on) improvement and up to 60 percent lower Qg compared to the previous StrongIRFET™ devices, translating into higher power efficiency for improved overall system performance. Increased current ratings allow for higher current carrying capability, eliminating the need to parallel multiple devices translating to lower BOM costs and board savings.
The StrongIRFET™ 2 family of power MOSFET technology is addressing a wide range of applications such as SMPS, motor drives, battery powered, battery management, UPS, and light electric vehicles.
- Broad availability from distribution partners
- Excellent price/performance ratio
- Ideal for high and low switching frequencies
- Industry standard footprint through-hole package
- High current rating
- Increased security of supply
- Right-fit products
- Supports a wide variety of applications
- Standard pinout allows for drop-in replacement
- Increased product ruggedness