OptiMOS™ 7 motor-drives optimized
Überblick
The Ultimate Motor-Drives Solution
Infineon’s OptiMOS™ 7 motor-drives optimized MOSFETs offer tailored solutions for efficient power conversion in drives, power and gardening tools.
The portfolio includes the new 40 V family with additional voltage nodes coming and is available in PQFN 3.3x3.3 and PQFN 5x6/SuperS08 packages.
Target applications include: motor control, battery management systems (BMS), cordless vacuum cleaner, gardening tools, and power tools.

- Enhanced efficiency and superior performance, reducing power losses
- Improved robustness under harsh conditions
- Improved pulse current handling
- Improved immunity against short-circuit events
- Improved Immunity against parasitic turn-on events
- Intrinsic short-circuit current limitation
- Improved slew rate control /better EMI behavior and ease of use

OptiMOS™ 7 motor-drives optimized MOSFETs are available in the following packages to meet your design requirements:
- SuperSO8
- PQFN 3.3x3.3
Support