IRLS3034
Überblick
40V Single N-Channel HEXFET Power MOSFET in a D2-Pak package
Vorteile
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Logic level : Optimized for 10 V gate-drive voltage (called normal level), and capable of being driven at 4.5 V gate-drive voltage
- Industry standard surface-mount power package
- High-current carrying capability package (up to 195 A, die-size dependent)
- Capable of being wave-soldered
Qualität
Support