IRL520N
Überblick
100V Single N-Channel Power MOSFET in a TO-220 package
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS, lighting, load switches as well as battery powered applications.The devices are available in a variety of surface mount and through-hole packages with industry standard footprints for ease of design.
Zusammenfassung der Merkmale
- Planar cell structure for wide SOA
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Silicon optimized for applications switching below <100kHz
- Industry standard through-hole power package
- High-current rating
Vorteile
- Increased ruggedness
- Wide availability from distribution partners
- Industry standard qualification
- High performance in low frequency applications
- Standard pin-out allows for drop-in replacement
- High current capability
Qualität
Support