IRL40T209
Überblick
40V StrongIRFET™ Power MOSFET
The IRL40T209 is a 40 V Logic Level StrongIRFETTM power MOSFET featuring high current capability and typical RDS(on) of 0.59 mOhm in a 10 x 11 mm TO-Leadless package.
Vorteile
- Improved Gate and Avalanche Ruggedness
- Fully Characterized Capacitance and Avalanche SOA
- Improved in Rating
- Pb-Free; RoHS Compliant; Hologen Free
Potentielle Zielanwendungen
- Brushed Motor Drive Applications
- BLDC Motor Drive Applications
- Battery Powered circuits
- Half-Bridge and full-bridge topologies
- Synchronous rectifier applications
- Resonant mode power supplies
- OR-ing and redundant power switches
- DC-DC and AC-DC converters
- DC-AC Inverters
Support