IRFU7546
Überblick
60V Single N-Channel Power MOSFET in a I-Pak package
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.
Zusammenfassung der Merkmale
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Industry standard through-hole package
- Silicon optimized for applications switching below <100kHz
Vorteile
- Wide availability from distribution partners
- Industry standard qualification level
- Standard pinout allows for drop in replacement
- High performance in low frequency applications
Qualität
Support