IRFS7540
Überblick
60V Single N-Channel HEXFET Power MOSFET in a Lead Free D2-Pak package
Vorteile
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Optimized for 10 V gate-drive voltage (called normal level)
- Silicon optimized for applications switching below <100 KHz
- Softer body-diode compared to previous silicon generation
- Industry standard surface-mount power package
- High-current carrying capability package (up to 195 A, die-size dependent)
- Capable of being wave soldered
Qualität
Support