IRFS4010-7P
Überblick
100V Single N-Channel HEXFET Power MOSFET in a D2-Pak 7-pin package
Vorteile
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Normal level : Optimized for 10 V gate drive voltage
- Industry standard surface-mount power package
- Higher current-rating (by 23%) vs D2PAK (of same die-size)
- High-current carrying capability package (up to 240 A, die-size dependent)
Qualität
Support