IRFH7187
Überblick
100V Single N-Channel HEXFET Power MOSFET in a PQFN 5 x 6 B package.
Vorteile
- Low RDS(ON) (less than 0.6mOhms) provides Lower Conduction Losses
- Internal Snubber for Reduced Vds Spike and Improved EMI
- Low Thermal Resistance to PCB (less than 0.95°C/W) for Increased Power Density
- 100% Rg Tested for Increased Reliability
- Low Profile (less than 1.05 mm) results in Increased Power Density
- Industry-Standard Pinout provides for Multi-Vendor Compatibility
- Compatible with Existing Surface Mount Techniques for Easier Manufacturing
- Environmentally Friendly - RoHS Compliant and Halogen-Free
- Increased Reliability - MSL1
Qualität
Support