IRF630NS
Überblick
200V Single N-Channel IR MOSFET in a D2-Pak package
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS, lighting, load switches as well as battery powered applications.The devices are available in a variety of surface mount and through-hole packages with industry standard footprints for ease of design.
Zusammenfassung der Merkmale
- Planar cell structure for wide SOA
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Industry standard surface-mount power package
- High-current rating
Vorteile
- Increased ruggedness
- Multi-vendor compatibility
- Industry standard qualification level
- Standard pinout allows for drop in replacement
- High current carrying capability
Qualität
Support