IPB407N30N
Überblick
OptiMOS™ 300V MOSFETs, incorporating fast diode technology, are especially optimized for body diode hard commutation. The devices not only demonstrate impressive on-state resistance (R DS(on)) and figure of merit (FOM), but also provide high system reliability through the lowest reverse recovery charge (Q rr) available on the market. With the 300V OptiMOS™ series, Infineon brings a new level of performance in hard switching applications such as telecom, uninterruptible power supplies (UPS), industrial power supplies, DC-AC inverters and motor control.
Zusammenfassung der Merkmale
- Fast diode technology
- Industry best R DS(on) with more than 58% lower FOM
- Hard commutation ruggedness
- Optimized hard switching behavior
Vorteile
- Highest efficiency and power density
- Board space and system cost reduction
- High system reliability
- Best switching performance
- Easy-to-design products
Potentielle Zielanwendungen
- Telecom
- Uninterruptible power supplies
- Industrial power supplies
- DC-AC inverter
- Motor control for 48-110V systems
Videos
Qualität
Support