IPB031N08N5
Überblick
Industry leading power MOSFET technology for telecom and server applications with OptiMOS™ 5 80V in D2PAK package
Infineon’s OptiMOS™ 5 80V industrial power MOSFET IPB031N08N5 offers a RDS(on) reduction of 43% compared to previous generations and is ideally suited for high switching frequencies. The devices of this family are especially designed for synchronous rectification in telecom and server power supplies. In addition, they can also be utilized in other industrial applications such as solar, low voltage drives and adapters.
Zusammenfassung der Merkmale
- Optimized for synchronous rectification
- Ideal for high switching frequency
- Output capacitance reduction of up to 44 %
- RDS(on) reduction of up to 43 % from previous generation
Vorteile
- Highest system efficiency
- Reduced switching and conduction losses
- Less paralleling required
- Increased power density
- Low voltage overshoot
Potentielle Zielanwendungen
Videos
Qualität
Support