BSC360N15NS3 G
Überblick
The 150V OptiMOS™ achieves a reduction in R DS(on) of 40% and of 45% in figure of merit (FOM) compared to the next best competitor. This drastic improvement opens new possibilities like moving from leaded packages to SMD packages or effectively replacing two old parts with one OptiMOS™ part.
Zusammenfassung der Merkmale
- Excellent switching performance
- World’s lowest R DS(on)
- Very low Q g and Q gd
- Excellent gate charge x R DS(on) product (FOM)
- RoHS compliant-halogen free
- MSL1 rated 2
Vorteile
- Environmentally friendly
- Increased efficiency
- Highest power density
- Less paralleling required
- Smallest board-space consumption
- Easy-to-design products
Potentielle Zielanwendungen
- Synchronous rectification for AC-DC SMPS
- Motor control for 48V–8 0V systems (i.e. domestic vehicles, power-tools, trucks)
- Isolated DC-DC converters (telecom and datacom systems)
- Or-ing switches and circuit breakers in 48V systems
- Class D audio amplifiers
- Uninterruptable power supplies (UPS)
Videos
Qualität
Support