BSC120N12LS G
Überblick
OptiMOS™ 3 power MOSFETs 120V in logic level provide low RDS(on) in a small package
OptiMOS™ 3 power MOSFETs in logic level are highly suitable for charging, adapter and telecom applications. The devices' low gate charge reduces switching losses without compromising conduction losses. Logic level MOSFETs allow operations at high switching frequencies and due to a low gate threshold voltage can be driven directly from microcontrollers.
Zusammenfassung der Merkmale
- Low RDS(on) in small package
- Low gate charge
- Lower output charge
- Logic level compatibility
Vorteile
- Higher power density designs
- Higher switching frequency
- Reduced parts count wherever 5V supplies are available
- Driven directly from microcontrollers (slow switching)
- System cost reduction
Potentielle Zielanwendungen
Trainings
Qualität
Support