IPW60R170CFD7
Infineon’s answer to resonant high power topologies
The 600V CoolMOS™ CFD7 is Infineon’s latest high voltage superjunction MOSFET technology with integrated fast body diode, completing the CoolMOS™ 7 series. CoolMOS™ CFD7 comes with reduced gate charge (Qg), improved turn-off behavior and a reverse recovery charge (Qrr) of up to 69% lower compared to the competition, as well as the lowest reverse recovery time (trr) in the market.
Zusammenfassung der Merkmale
- Ultra-fast body diode
- Best-in-class reverse recovery charge (Qrr)
- Improved reverse diode dv/dt and dif/dt ruggedness
- Lowest FOM RDS(on) x Qg and Eoss
- Best-in-class RDS(on)/package combinations
Vorteile
- Best-in-class hard commutation ruggedness
- Highest reliability for resonant topologies
- Highest efficiency with outstanding ease-of-use/performance trade-off
- Enabling increased power density solutions
Potentielle Zielanwendungen
The 600V CoolMOS™ CFD7 is Infineon’s latest high voltage superjunction MOSFET technology with integrated fast body diode, completes the CoolMOS™ 7 series. It is the ideal choice for resonant topologies in high power SMPS applications such as server, telecom and EV charging stations.
Zusammenfassung der Merkmale
- Ultra-fast body diode
- Best-in-class reverse recovery charge (Q rr)
- Improved reverse diode dv/dt and dif/dt ruggedness
- Lowest FOM RDS(on) x Q g and E oss
- Best-in-class R DS(on)/package combinations
Vorteile
- Best-in-class hard commutation ruggedness
- Highest reliability for resonant topologies
- Highest efficiency in target applications
- Enabling increased power density solutions
Potentielle Zielanwendungen
- Server
- Telecom
- EV-charging
- SMPS
- PC power