IPA60R460CE
Überblick
CoolMOS™ CE is suitable for hard and soft switching applications and as modern superjunction, it delivers low conduction and switching losses improving efficiency and ultimately reduces power consumption.
600V, 650V and 700V CoolMOS™ CE combine the optimal R
DS(on) and package offering suitable in low power chargers for mobile phones and tablets.
Zusammenfassung der Merkmale
- Narrow margins between typical and max R DS(on)
- Reduced energy stored in output capacitance (E oss)
- Good body diode ruggedness and reduced reverse recovery charge (Q rr)
- Optimized integrated R g
Vorteile
- Low conduction losses
- Low switching losses
- Suitable for hard and soft switching
- Easy controllable switching behavior
- Improved efficiencyand consequent reduction of power consumption
- Less design in effort
- Easy to use
Potentielle Zielanwendungen
Videos
Qualität
Support