IPP45N06S4L-08
Überblick
Zusammenfassung der Merkmale
- N-channel - Enhancement mode
- AEC Q101 qualified
- MSL1 up to 260°C peak reflow
- 175°C operating temperature
- Green Product (RoHS compliant)
- 100% Avalanche tested
Vorteile
- world's lowest RDS at 60V (on)
- highest current capability
- lowest switching and conduction power losses for highest thermal efficiency
- robust packages with superior quality and reliability
- Optimized total gate charge enables smaller driver output stages
Potentielle Zielanwendungen
- Valves control
- Solenoids control
- Lighting
- Single-ended motors
| There is a newer version of this part available... |
|---|
| 55V, 75A, Single N Channel Automotive Power MOSFET in TO-220 Package Product Name: AUIRFL3705Z |
Trainings
Support