IPI70N10S3-12
Überblick
Zusammenfassung der Merkmale
- N-channel - Enhancement mode
- Automotive AEC Q101 qualified
- MSL1 up to 260°C peak reflow
- 175°C operating temperature
- Green product (RoHS compliant)
- 100% Avalanche tested
Vorteile
- highest current capability 180A
- low switching and conduction power losses for high thermal efficiency
- robust packages with superior quality and reliability
- optimized total gate charge enables smaller driver output stages
Potentielle Zielanwendungen
Trainings
Support