AUIRF7738L2
Überblick
A 40V Automotive Grade Single N-Channel HEXFET Power MOSFET in a DirectFET L6 package rated at 184 amperes optimized with low on resistance
Vorteile
- Advanced process technology
- Exceptionally small footprint and low profile
- High power density
- Low parasitic parameters
- Dual-sided cooling
- 175°C operating temperature
- Repetitive avalanche allowed up to Tjmax
- Lead free, RoHS compliant and halogen free
- Automotive qualified
Potentielle Zielanwendungen
- Audio
- Automotive 12V Power Supply
- Brushless Motor Drive
- Electric Power Steering
Videos
Trainings
Support