OptiMOS™ Linear FET 100V/150V/200V

  • Produkte
  • Highlights
  • Dokumente
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Combining a low RDS(on) with a wide safe operating area (SOA)

Header_OptiMOS_Linear_FET_2p

 

OptiMOS™ Linear FET is a revolutionary approach to avoid the trade-off between on-state resistance (R DS(on)) and linear mode capability – operation in the saturation region of an enhanced mode MOSFET. It offers the state-of-the-art R DS(on) of a trench MOSFET together with the wide safe operating area of a classic planar MOSFET.

 

This product is the perfect fit for hot-swap and e-fuse applications commonly found in telecom and battery management systems. OptiMOS™ Linear FET prevents damage at the load by limiting high in-rush currents.

Key features Key benefits Applications
  • Combination of low R DS(on) and wide safe operating area (SOA)
  • High max. pulse current
  • High continuous pulse current
  • Rugged linear mode operation
  • Low conduction losses
  • Higher in-rush current enabled for faster start-up and shorter down time

 

 

Safe operating area (SOA) comparison

Whilst the OptiMOS™ 5 100V, 1.7mΩ power MOSFET has a safe operating area of 0.5A, the OptiMOS™ Linear FET version at the same R DS(on) offers a much wider SOA of 11.5A (@ 54V, 10ms).

 

>Click to enlarge and learn more
  LinearFET_graphs

OptiMOS™ Linear FET 100V shows an R DS(on) reduction of up to 58% when compared to the next best alternative. Furthermore, a wider SOA measured at 48V to 56V – a typical output voltage range of telecom systems – is achieved.

OptiMOS™ Linear FET is available in three voltage classes – 100V, 150V, and 200V – in either D 2PAK or D 2PAK 7pin package.

 

>Click to enlarge and learn more

LinearFET_graphs_2

Product portfolio OptiMOS™ Linear FET 100V, 150V and 200V 

Click on a product type to learn more, download data sheet and order

 Voltage class [V]

Package Product type

R DS(on) (max.)

@ V GS = 10V [mΩ]

SOA @ 56V, 10ms [A]

100

D 2PAK 7pin

IPB017N10N5LF

Buy Online

1.7 10.2
D 2 PAK

IPB020N10N5LF*

 
2.0 10.2
D 2 PAK

IPB033N10N5LF

Buy Online

3.3 7.0
150 D 2 PAK

IPB048N15N5LF

Buy Online

4.8 10.8
D 2 PAK

IPB083N15N5LF

Buy Online

8.3 5.6
200 D 2 PAK

IPB110N20N3LF

Buy Online

11.0  8.7

*coming soon


Product Brief

Titel Größe Datum Version
200 KB 25 Jul 2017 01_00

Application Notes

Titel Größe Datum Version
2.4 MB 25 Jul 2017 01_00
663 KB 01 Dez 2012 01_00
7 MB 25 Jun 2015 01_00
2 MB 01 Dez 2016 01_00

Product Selection Guide

Titel Größe Datum Version
22.2 MB 21 Feb 2017 00_00
1.2 MB 17 Aug 2015 01_00

Application Brochure

Titel Größe Datum Version
199 KB 18 Sep 2017 02_00

Additional Product Information

Titel Größe Datum Version
124 KB 25 Jul 2017 01_00
  eLearning Datasheet explanation

Datasheet parameters and diagrams explanation - how to use them in applications

Reading datasheets is sometimes a challanging task. In this training some important datasheet parameters and diagrams are explained more in detail.

videodb_2871_71060_10185213_16x9_03_HD

OptiMOS™ Linear FET - combining a low R DS(on) with a wide safe operating area

This video provides an overview of the new OptiMOS™ Linear FET, which offers a combination of the low R DS(on) of modern trench MOSFET with the wide safe operating area (SOA) of planar MOSFET.

 

OptiMOS™ Linear FET is ideally suited to telecom and battery management applications.

 
OptiMOS_Linear_FET_eLearning_marketing_EN

eLearning OptiMOS™ Linear FET - marketing training

This eLearning provides an overview of the new OptiMOS™ Linear FET, a revolutionary concept, which enables a low R DS(on) together with a high linear mode capability. The product portfolio is ideally suited for telecom and battery management applications.

OptiMOS_Linear_FET_eLearning_technical_EN  

eLearning OptiMOS™ Linear FET - technical training

In this training the technical principle of OptiMOS™ Linear FET power MOSFETs is explained and the key differences from the standard trench MOSFETs are shown.

 

Finden Sie eine Antwort auf Ihre Frage

Infineon begrüßt Ihre Kommentare und Fragen.

Wenn Sie Fragen zu unseren Produkten haben, füllen Sie bitte das folgende Formular aus. Ihre Anfrage wird an einen entsprechenden Spezialisten gesendet, der so bald wie möglich eine Antwort senden wird.

Sie erhalten eine Bestätigungs-E-Mail um Ihre Adresse in unserem System zu validieren. Jede angehängte Datei in Ihrer Antwort, die uns helfen kann, Ihre Anfrage bestmöglich zu beantworten, ist willkommen.