60V N-Channel Power MOSFET
60V N-Channel MOSFETs with a wide variety of product offerings
Infineon’s 60V N-Channel MOSFET product offering includes OptiMOS™ and StrongIRFET™ silicon die technology to address both low- and high- switching frequency requirements. The OptiMOS™ power MOSFET family is Infineon’s best-in-class technology which is optimized for broad switching frequency and designed for high-performance applications.
Offering the best figure of merit in the industry with high efficiency and power density. The StrongIRFET™ MOSFET family offers robust and excellent price/performance ratio and is optimized for switching frequencies below 100 kHz. They are designed for industrial applications requiring high current capability and ruggedness.
The family includes a variety of surface-mount and through-hole devices to meet all power needs. These devices are suited for numerous applications including synchronous rectification, solar inverters, battery powered applications.
OptiMOS™
-
Low RDS(on), QG, and Qgd
-
High efficiency and power density
StrongIRFET™
- Rugged silicon
- High-current capability
IR MOSFET™
- Wide Portfolio
- Optimized for broadest availability from distribution partners
OptiMOS™
- Reduction in conduction losses
- Increased system efficiency
StrongIRFET™
- Robust design
- Increased system reliability
IR MOSFET™
- Supports various applications
- Wide availability from distribution partners