40V-75V N-Channel Power MOSFET
OptiMOS™ and StrongIRFET™ power MOSFETs optimized for synchronous rectification
More power, less space - with the new OptiMOS™ 5 40V and 60V power MOSFETs Infineon realized for the first time worldwide a 1mOhm 40V device and a 1.6mohm 60V in the SuperSO8 package, dramatically reducing the RDS(on)max. Target applications include low voltage motor control, telecom, synchronous rectification, Or-ing switches, solar microinverters and isolated DC-DC converters.
Dramatically reduced gate charge and output charge enable high system efficiency and power density. Infineon's OptiMOS™ power MOSFETs 40V-75V are optimized for synchronous rectification and ideally suited for high frequency switching and DC-DC converters. StrongIRFET™ power MOSFETs are optimized for low frequency applications requiring performance and ruggedness necessary for end applications including power tools, light electric vehicles and e-bikes.