-250V-600V Small Signal/Small Power MOSFET
Überblick
20V-250V P-channel and 20V-600V N-channel automotive and non-automotive MOSFETs
Infineon offers a wide range of small signal MOSFETs. Small signal products are ideally suited for space-constrained automotive and/or non-automotive applications. They can be found in almost all applications e.g. battery protection, battery charging, LED lighting, load switches, DCDC converters, level shifters, low voltage drives and many more.
The products are available in 7 different packages:
SOT23, SOT223, SOT323, SOT363, SOT89, TSOP6 and SC59
The product portfolio covers N-channel and P-channel enhancement mode MOSFETs as well as N-channel depletion mode products:
- 20 V – 250 V P-channel enhancement mode (available in single and dual configurations)
- 20 V – 600 V N-channel enhancement mode (available in single and dual configurations)
- -20V/20V and -30V/30V complementary (P + N channel) enhancement mode
- 60 V – 600 V N-channel depletion mode
Produkte
Details
Simulation
Videos
Trainings
Support