IFX1763LD V50
Überblick
The IFX1763 is a micropower, low noise, low dropout voltage regulator. The device is capable of supplying an output current of 500mA with a dropout voltage of 320mV. Designed for use in battery-powered systems, the low quiescent current of 30μA makes it an ideal choice.
Zusammenfassung der Merkmale
- Low Noise down to42μVRMS (BW=10Hz to 100kHz)
- 500mA Current Capability
- Low Quiescent Current: 30μA
- Wide Input Voltage Range: up to 20V
- Low Dropout Voltage: 350mV
- Very low Shutdown Current: < 1μA
- No Protection Diodes Needed
- Fixed Output Voltage: 5.0V
- Stable with ≥ 3.3μF Output Capacitor
- Stable with Aluminium, Tantalum or Ceramic
- Reverse Battery Protection
- No Reverse Current
- Overcurrent and Overtemperature Protected
- TSON-10 Exposed Pad Package
- Green Product (RoHS compliant)
Potentielle Zielanwendungen
- Microcontroller Supply
- Battery-Powered Systems
- Noise Sensitive Instruments
- Radar Applications
- Image Sensors