LITIX™ Linear
Überblick
Linear current sources for a broad range of current applications
LITIX™ Linear current source devices enable constant LED brightness with extended LED lifetime for automotive applications. They deliver stable current for power applications from 2 mA to 2500 mA independently from supply voltage and LED forward voltage.
LITIX™ Linear devices offer simple and cost-effective solutions with protection features against short circuit, overload and over temperature.
Produkte
Trainings
Applikationen
Support