IR2520D
Überblick
600V Ballast Controller IC with Adaptive Zero-Voltage Switching, Internal Crest Factor OCP and an Integrated Bootstrap Diode
Vorteile
- 600V Half Bridge Driver
- Integrated Bootstrap FET
- Adaptive zero-voltage switching (ZVS)
- Internal Crest Factor Over-Current Protection
- 0 to 6VDC Voltage Controlled Oscillator
- Programmable minimum frequency
- Micropower Startup Current (80uA)
- Internal 15.6V zener clamp on Vcc
- Small DIP8/SO8 Package
- Also available LEAD-FREE (PbF)
Potentielle Zielanwendungen
- Lighting Fluorescent Ballast
Videos
Support