ICL8002G
Überblick
The ICL series are highly integrated LED driver Ics. Accurate primary side control enables low BOM and simplifies design.
Zusammenfassung der Merkmale
- Supports single stage PFC/quasi resonant flyback and PFC/floating buck topology
- Integrated HV startup cell for short time to light
- Comprehensive protection features
Vorteile
- Optimized for phase-cut dimming compatibility
- High efficiency up to 90%
- Good line and load regulation capabilities
- Power factor up to 98%
Potentielle Zielanwendungen
- LED replaments lamps, e.g. A-bulb, GU10, PAR, linear tubes
- LED luminaires, e.g downlights, spotlights
Diagramme
Support