ISOFACE™ Digital Input ICs

  • Produkte
  • Highlights
  • Dokumente
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

ISOFACE™ galvanically isolated digital input ICs ISO1I811T, ISO1I813T


Complete integration

The ISOFACE™ ISO1I81xT product family ISO1I811T and  ISO1I813T of galvanically isolated 8-channel digital input ICs sample input data from digital sensors and switches. The digital input ICs can be directly connected to digital inputs like sensors or switches and the microcontroller or bus-ASIC. Robust galvanic isolation is integrated.

 

8 input channels

Up to 8 inputs according to IEC61131-2 (Type 1/2/3) can be connected per IC. The precise characteristic of the current sink of the IC’s inputs reduces the power dissipation per channel by a factor of up to 2.5-times compared to solutions using resistors and opto-couplers. In consequence, more compact designs of input card solutions become possible with ISOFACE™.

 

Deglitching filters

To improve EMI robustness of the system solution, the 8 input channels are equipped with adjustable deglitching filters. In case of the ISO1I811T, jumpers on the PCB can be used to select one of the four possible settings. The ISO1I813T allows to individually program the filter setting for each of the channels. Bypass mode, i.e. zero filter time, is offered with both types.

 

High sampling speeds

The ISOFACE™ digital input ICs support sampling speeds of up to 500kHz per input channel, substantially exceeding the speed of solutions using opto-couplers. Therefore, they are ideally suited for high-precision or high-speed applications like bottling machines or paper and printing industries.

 

Time-stamping

A feature only available with the ISO1I813T is the capability to synchronously capture the input signals from multiple input ICs. This is of particular practical relevance when an isochronous time-stamp of the status of a complex machine or equipment is required.

 

Flexible interfaces

The microcontroller or bus-ASIC can be connected either via a high-speed SPI Interface or using a parallel 8-bit interface to the ICs. To support very compact system designs daisy-chaining of multiple ISOFACE™ digital input ICs is supported. To ensure uncompromised data-transfer with the microcontroller the ISO1I813T supports CRC-checking of the serial communication.

 

Galvanic isolation

The ISOFACE™ digital input ICs offer a robust integrated galvanic isolation of 500V AC (EN60664-1, UL508). When compared with alternative solutions, ISOFACE™ digital input ICs enable up to four times more channels on the same PCB area. This high level of integration density combined with the low power consumption is a key enabler for highly compact industrial control products.

 

Comprehensive diagnostics

The diagnostic capabilities of the ISO1I813T includes the detection of a wire-break between the IC`s inputs and the sensors or switches connected to it. When such error is detected, the microcontroller or bus-ASIC can identify the individual channel. Furthermore, the device’s supply voltage (V bb missing voltage) is being monitored. When V bb missing voltage is diagnosed, the error pin indicates that the input data collected is not valid.

 

The ISO1I813T can even issue a pre-warning, if V bb is falling below a pre-warning limit (V bb under-voltage). This allows, for example, the system to assume a different mode of operation or to safely shut down. Monitoring wire-break and Vbb greatly improves the factory level maintenance thus providing a significant contribution to minimize costly un-scheduled machine down-times.

 

Key features

  • Complete system integration (digital sensor or switch input, galvanic isolation and intelligent microcontroller or bus-ASIC interface)

  • 8-channel input according to IEC61131-2 (Type 1/2/3) 

  • Integrated galvanic isolation 500V AC (EN60664-1, UL508) 

  • 3.3V SPI and parallel microcontroller interface 

  • Adjustable deglitching filters

  • Up to 500kHz sampling frequency 

  • Wire-break detection 

  • V bb under-voltage detection

  • Package: TSSOP 8x12.5mm


Data Sheet

Titel Größe Datum Version
1.8 MB 14 Jun 2012 02_00
1.9 MB 25 Jan 2017 02_02

Product Brief

Titel Größe Datum Version
272 KB 22 Jan 2014 01_02
574 KB 31 Jan 2012 01_00
949 KB 28 Okt 2014 01_00
159 KB 08 Feb 2016 01_00

Application Notes

Titel Größe Datum Version
367 KB 02 Mär 2010
1.5 MB 08 Sep 2011 01_02
360 KB 02 Mär 2010
1.8 MB 08 Sep 2011 01_00
366 KB 02 Mär 2010
375 KB 02 Mär 2010

Article

Titel Größe Datum Version
1.6 MB 25 Jun 2013 01_00
383 KB 23 Apr 2013 01_00
3.9 MB 23 Apr 2013 01_00
1.1 MB 17 Okt 2011 01_00
249 KB 17 Okt 2011 01_00

Additional Product Information

Titel Größe Datum Version
179 KB 15 Jun 2015 01_00
Isoface_video_Embedded_World      

    

Infineon shows their latest industrial control solution at Embedded World 2014 - ISOFACE™

In this video Infineon demonstrates their latest solution for industrial control at embedded world 2014 for Power Systems Design. Infineon's ISOFACE™ ISO1I81xT product family (ISO1I811T, ISO1I813T) of galvanically isolated 8-channel digital input ICs samples input data from digital sensors and switches. The digital input ICs can be directly connected to digital inputs like sensors or switches and the micro-controller or bus-ASIC. Robust galvanic isolation is integrated. Up to 8 inputs according to IEC61131-2 (Type 1/2/3) can be connected per IC.

Isoface_video_tradeshow       

    

ISOFACE™ - intelligent galvanic isolated switches

The ISO1H8xxG product family offers robust and intelligent galvanic isolation between the μC, respectively μP, also referred to as the "control side", and the 24V factory floor environment, commonly referred to as "process side

Isoface_elearning_1     

 

Isoface_elearning_2    

 

Finden Sie eine Antwort auf Ihre Frage

Infineon begrüßt Ihre Kommentare und Fragen.

Wenn Sie Fragen zu unseren Produkten haben, füllen Sie bitte das folgende Formular aus. Ihre Anfrage wird an einen entsprechenden Spezialisten gesendet, der so bald wie möglich eine Antwort senden wird.

Sie erhalten eine Bestätigungs-E-Mail um Ihre Adresse in unserem System zu validieren. Jede angehängte Datei in Ihrer Antwort, die uns helfen kann, Ihre Anfrage bestmöglich zu beantworten, ist willkommen.

Ich bin damit einverstanden, dass meine oben genannten persönlichen Daten (auch meine E-Mail-Adresse und Telefonnummer) gesammelt, verarbeitet und genutzt werden für Verkaufsförderung und Marktforschung von der Infineon Technologies AG und ihren lizenzierten Vertriebspartnern.

Für weitere Information über unsere Datenschutzbestimmungen folgen Sie bitte diesem Link zu denDatenschutzbestimmungen

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon