IM240-S6Z1B
Überblick
CIPOS™ Micro 600 V, 3 A three-phase intelligent power module
CIPOS™ Micro 600 V, 3 A three-phase RC-IGBT based intelligent power module in SOP23 package type, providing low cost efficiency for low power applications like fans, pumps and small appliances.
Zusammenfassung der Merkmale
- Based on low VCE(sat) RC-DF IGBT
- Integrated bootstrap functionality
- UL-certified Temperature Sense (NTC)
- 3 V logic compatible
- Driver tolerant to negative transient voltage (-Vs)
- Under-voltage lockout for all channels
- Isolation 1900 VRMS, 1 min
Vorteile
- Designed to enhance the system efficiency
- High integrations for easy design and saving system space
- Flexible design capability through various package options
Potentielle Zielanwendungen
Diagramme
Support