IKCM10L60GA
Überblick
CIPOS™ Mini 600 V, 10 A three-phase intelligent power module
CIPOS™ Mini 600 V, 10 A three-phase TRENCHSTOP™ IGBT based intelligent power module with open emitter in DIP 36x21 package. It provides fully featured compact inverter solution along with excellent thermal conduction and electrical isolation. EMI performance is optimized for low switching applications and other industrial drive applications.
Zusammenfassung der Merkmale
- Based on TRENCHSTOP™ IGBT
- 10 A of inverter current rating
- Rugged SOI gate driver technology
- Integrated bootstrap function
- Over current shutdown
- All of 6 switches turn off during protection
- Under-voltage lockout at all channels
- Cross-conduction prevention
- Built-in temperature monitoring
- Motor power rating up to 1200 W at 10 kHz
- UL certified
Vorteile
- Optimized performance for low switching applications
- High integrations for easy design, reduced system size
- Increased reliability and system efficiency
- Fully featured with multiple protection functions
Potentielle Zielanwendungen
Diagramme
Videos
Support