CIPOS™ Micro
Solution for low power motor drive applications
CIPOS™ Micro is a family of compact, three-phase, intelligent power modules for low-power (i.e. up to 450 Watts with heatsink) motor drive applications including ventilation fans, circulation pumps, air purifiers, dish washing machines and refrigerator compressor drives. CIPOS™ Micro have several protection features including precise overcurrent protection and a UL-certified temperature sensor. Available in both surface mount and through-hole configurations, the family features rugged and efficient high voltage MOSFETs and IGBTs specially optimized for variable frequency drives with voltage ratings of 250V-600V. In addition, these IPMs utilize high-voltage gate drivers tuned to achieve optimal balance between EMI and switching losses.
Discover our IPM Portfolio

| Features | Benefits | Applications |
|---|---|---|
|
|
Do you have a question about Intelligent Power Modules? Would you like to discuss with our technical experts? Join the IPM web forum!
Whitepaper: Power device choices in the new small home appliance market
Energy efficient, modern-looking, wipe clean and hermetically sealed surfaces are only a few characteristics that a design engineer has to fit into one small home appliance. Infineon offers solutions for the two key areas – induction heating with IPD Protect, a RC-H5 IGBT copacked with a protection gate driver, and motor control solutions using our energy-efficient, integrated power devices CIPOS™ Intelligent Power Modules and iMOTION™ Integrated Design Platform.
Dive deeper and discover more about the changing landscape of the SHA market and enablement of electronic solutions in this free whitepaper!