Integrated shunts
Überblick
Reduced system costs by higher integration
Our low and medium power products EconoPACK™ 2 and 3 and EconoDUAL™ 3 are available with integrated shunt resistors for current monitoring in the AC path. The integration of additional functionality into the IGBT module is a very effective way to optimize the overall system costs of an inverter. External current sensors are no longer needed. This saves space in the system, reduces material costs and lowers manufacturing efforts.
In addition to the reduction in system costs, high current measurement accuracy across a wide temperature range is achieved. This leads to a precise motor control.
Produkte
Highlights
| Key features | Applications |
|
Details
XMC microcontroller portfolio with Δ∑ demodulator
| ARM® Cortex®-M4F | Frequency[MHz] | Δ∑ demodulator | Memory | Package |
| XMC44x | 120 | 4 ch | Flash 256–512 kBRAM 80 kB | TQFP-64LQFP-100 |
| XMC45x | 120 | 4 ch | Flash 512 kB – 1 MBRAM 128–160 kB | LQFP-100/144LFBGA-144 |
| XMC47x | 144 | 4 ch | Flash 1.5–2 MBRAM 276–352 kB | LQFP-100/144LFBGA-196 |
| XMC48x | 144 | 4 ch | Flash 1–2 MB RAM 276–352 kB | LQFP-100/144LFBGA-196 |
Simulation
Support