IHV 3300 V
3.3 kV IGBT modules in IHV housing – The reliable performance choice for your high demanding traction and industry application
Introduced already in the 90th, we established with the IHV the standard for High Voltage IGBT modules. Years later after this package already was adopted by all competition manufacturers and used in countless applications all over the world, Infineon still does continuous improvements and equips this package with latest technologies to enables upgrades for older designs of its worldwide users as well as new potentials.
The various use and in consequence market leadership of the Infineon 3.3 kV IHV (IGBT High- Voltage) Modules is based on customers, that especially like its supreme reliability at harshest environmental conditions, proven by field-records over decades and the unbeatable power density, which enables in consequence their own success.
Related information about other products
The latest housing optimization IHV-B is offered in two sizes (130 x 140 x 38 mm & 190 x 140 x 38 mm) at current ratings of 825 A to 2400 A operating as Single Switch-, Half Bridge-, Chopper- and Diode topology:
| Benefits IHV-B | Additional benefits Enhanced IHV-B |
|
|