FZ800R12KE3 1200 V, 800 A single switch IGBT module
Überblick
62 mm 1200 V, 800 A single switch IGBT module with TRENCHSTOP™ IGBT3 and Emitter Controlled 3 diode.
Zusammenfassung der Merkmale
- Low switching losses
- Unbeatable robustness
- VCEsat with positive temperature coefficient
- Low VCEsat
- 4 kV AC 1 min insulation
- Package with CTI > 400
- High creepage and clearance distances
- High power density
- Isolated base plate
- Standard housing
Vorteile
- Flexibility
- Optimal electrical performance
- Highest reliability
Diagramme
Simulation
Support