FS50R12W2T4 1200 V, 50 A sixpack IGBT module
Überblick
EasyPACK™ 2B 1200 V, 50 A sixpack IGBT module with TRENCHSTOP™ IGBT4, Emitter Controlled 4 diode and NTC. Also available as variation with PressFIT mounting technology: FS50R12W2T4_B11. Smaller system size can be realized by replacing this module with the FS50R12W1T7 featuring TRENCHSTOP™ IGBT7.
Zusammenfassung der Merkmale
- Low switching losses
- Trench IGBT 4
- VCEsat with positive temperature coefficient
- Low VCEsat
- Al2O3 substrate with low thermal restistance
- Compact design
- Solder contact technology
- Rugged mounting due to integrated mounting clamps
Vorteile
- Compact module concept
- Optimized customer’s development cycle time and cost
- Configuration flexibility
Diagramme
Simulation
Support