FF600R12ME4A_B11 1200 V, 600 A dual automotive qualified IGBT module
Überblick
EconoDUAL™ 3 1200 V, 600 A dual IGBT module with TRENCHSTOP™ IGBT4, Emitter Controlled Diode, NTC and PressFIT Contact Technology. The module is qualified for the use in commercial and agricultural vehicles (CAV) such as hybrid and full electric busses as well as construction vehicles, according to the relevant tests of LV324.
Zusammenfassung der Merkmale
- Low VCEsat
- Tvj op = 150°C
- VCEsat with positive temperature coefficient
- Isolated base plate
- Standard housing
- Automotive qualification acc. to LV324
- Higher thermal cycling capability
- Improved vibration and mechanical shock robustness
- Optimized freewheeling diode for better EMI behavior
Vorteile
- Compact Modules
- Easy and most reliable assembly
- No plugs and cables required
- High power density
- Improved lifetime
Potentielle Zielanwendungen
Diagramme
Simulation
Support