FF300R12KT4 1200 V, 300 A dual IGBT module
Überblick
62mm C-series 1200 V, 300 A dual IGBT module with fast TRENCHSTOP™ IGBT4 and optimized Emitter Controlled diode. Also available with Thermal Interface Material.
Zusammenfassung der Merkmale
- Superior solution for frequency controlled inverter drives
- UL/CSA Certification with UL1557 E83336
- Operating temperature up to 150°C
- Optimized switching characteristic like softness and reduced switching losses
- Existing packages with higher current capability
- RoHS compliant
Vorteile
- Flexibility
- Optimal electrical performance
- Highest reliability
Diagramme
Simulation
Support