FF300R07ME4 650 V, 300 A dual IGBT module
Überblick
EconoDUAL™ 3 650 V, 300 A dual IGBT module with TRENCHSTOP™ IGBT4, Emitter Controlled Diode and NTC.
Also available with PressFIT Contact Technology.
Zusammenfassung der Merkmale
- Increased blocking voltage capability to 650V
- Increased DC link voltage
- High Short circuit capability
- Self limiting short circuit current
- Tvj op = 150°C
- Integrated NTC temperature sensor
- Isolated copper base plate
- Standard Housing
Vorteile
- Compact modules
- Easy and most reliable assembly
- No plugs and cables required
- Ideal for low inductive system designs
Diagramme
Simulation
Support