FF100R12RT4 1200 V, 100 A dual IGBT module
Überblick
34 mm 1200 V, 100 A dual switch IGBT module with fast TRENCHSTOP™ IGBT4 and Emitter Controlled 4 diode.
Zusammenfassung der Merkmale
- Extended operation temperature Tvj op
- Low switching losses
- Low VCEsat
- Tvj op = 150°C
- VCEsat with positive temperature coefficient
- Isolated base plate
- Standard housing
Vorteile
- Flexibility
- Optimal electrical performance
- Highest reliability
Diagramme
Simulation
Support